IESNA:LM-63-2002
[TEST]P956588
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22806
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2498.4 2728.8 2979.5 3245.6 3476 3669.1 3815.4 3901 3915 3873
3829.4 3826.3 3852.7 3910.3 4045.8 4383.6 5222.6 6481.9 7604.3 8466.7
9129.8 9755.6 10320.7 10851.5 11208 10694.3 8656.6 6055.4 4187.4 2816
1187.7 376.7 179 77.8 24.9 0 0
2498.4 2733.5 2998.1 3255 3486.9 3680 3835.6 3921.2 3933.7 3896.3
3848.1 3846.5 3866.8 3925.9 4064.4 4329.1 5051.4 6279.6 7531.1 8424.7
9114.3 9808.5 10339.4 10859.3 11243.8 10912.2 9025.5 6444.6 4388.2 2920.3
1264 409.4 208.6 91.8 32.7 0 0
2498.4 2730.4 2987.2 3234.7 3455.8 3639.5 3781.1 3869.9 3879.2 3846.5
3810.7 3804.5 3826.3 3885.4 4017.7 4265.3 4852.1 5958.9 7204.2 8172.5
8888.6 9642 10356.5 11011.8 11566 11724.8 10454.6 8135.1 5488.8 3564.8
1650.1 650.7 365.8 202.4 93.4 31.1 0
2498.4 2711.7 2949.9 3186.5 3385.7 3555.4 3690.9 3760.9 3784.3 3770.2
3743.8 3740.7 3759.3 3787.4 3865.2 4022.4 4290.2 4906.6 5958.9 7166.9
8241 9238.8 10256.9 11215.8 12132.6 12848.7 13332.8 13371.7 12534.3 9944
5588.4 2000.3 803.2 429.6 197.7 45.1 0
2498.4 2680.6 2890.7 3107.1 3295.5 3455.8 3583.4 3669.1 3708 3717.3
3715.8 3725.1 3751.6 3776.5 3826.3 3939.9 4139.2 4439.6 5001.6 5951.1
7191.8 8516.5 9849 11236 12380.1 13460.5 14520.6 15705.2 16628.3 15949.6
12618.3 6950.5 2735.1 1223.5 516.8 52.9 0
2498.4 2663.5 2848.7 3035.5 3206.7 3364 3491.6 3591.2 3645.7 3684.6
3712.6 3757.8 3826.3 3880.8 3932.1 4013.1 4185.9 4463 4886.4 5404.7
6169.1 7170 8309.5 9533 10795.5 12194.9 13757.8 15593.1 18121.1 19623.3
17953 13494.7 7339.7 2618.3 650.7 37.4 0
2498.4 2654.1 2836.2 3024.6 3191.2 3348.4 3483.8 3581.9 3641 3678.4
3717.3 3762.5 3827.8 3885.4 3946.1 4036.4 4204.5 4477 4903.5 5453
6186.2 7166.9 8279.9 9478.5 10765.9 12180.9 13778 15709.9 18118 19533
17708.6 13236.3 7303.9 2671.2 642.9 42 0
2498.4 2623 2772.4 2935.9 3093.1 3245.6 3382.6 3497.8 3580.3 3644.2
3711.1 3792 3880.8 3955.5 4028.6 4132.9 4301.1 4561 4947.1 5473.2
6142.6 6961.4 7943.7 9075.4 10354.9 11794.8 13367.1 15065.4 17151.3 18745.3
16566 10345.6 4693.3 1597.1 379.8 32.7 0
2498.4 2602.7 2714.8 2844 2984.1 3125.8 3265.9 3388.9 3500.9 3599
3701.7 3799.8 3893.2 3975.7 4069.1 4204.5 4399.1 4699.6 5151 5767.4
6583.1 7556 8684.6 9917.5 11172.2 12492.2 13848.1 15288 16720.1 17202.7
15284.9 10244.4 4406.9 1321.6 532.4 147.9 0
2498.4 2566.9 2647.9 2741.3 2858 2985.7 3110.2 3239.4 3357.7 3477.6
3599 3709.5 3802.9 3902.6 4008.4 4134.5 4330.6 4645.1 5130.8 5839
6760.6 7823.8 8961.7 10115.2 11264 12417.5 13605.2 14743.2 15261.5 14273.1
11239.1 5638.2 1522.4 577.5 314.4 87.2 0
2498.4 2529.6 2570.1 2635.4 2722.6 2817.6 2931.2 3041.7 3161.6 3273.7
3404.4 3530.5 3655 3785.8 3921.2 4083.1 4305.7 4651.3 5171.2 5948
6967.6 8177.2 9344.7 10350.3 11220.4 12043.9 12713.3 12872.1 12062.6 9855.2
6148.8 2247.8 451.4 138.5 48.3 17.1 0
2498.4 2510.9 2528 2577.8 2649.4 2728.8 2823.8 2921.9 3027.7 3141.3
3262.8 3387.3 3524.3 3664.4 3820.1 4006.9 4251.2 4610.8 5115.2 5806.4
6732.6 7806.7 8792 9405.4 9687.1 9738.5 9529.9 8869.9 7660.3 5873.3
3457.4 1176.8 267.7 76.3 21.8 9.3 0
2498.4 2486 2487.5 2514 2562.3 2621.4 2693 2769.3 2845.6 2917.2
2996.6 3069.7 3155.4 3237.9 3328.1 3437.1 3597.5 3849.6 4248.1 4828.8
5574.4 6331 6852.4 6925.6 6508.4 5733.2 4624.8 3247.2 1850.9 846.8
362.7 137 51.4 20.2 9.3 1.6 0
2498.4 2442.4 2409.7 2391 2375.5 2347.4 2299.2 2222.9 2121.7 2001.9
1864.9 1720.1 1575.3 1446.1 1346.5 1273.4 1220.4 1200.2 1304.5 1545.8
1813.5 2033 2020.5 1665.6 1167.5 778.3 538.6 375.2 250.6 155.7
98.1 62.3 31.1 12.5 3.1 0 0
2498.4 2401.9 2327.2 2233.8 2099.9 1933.4 1737.2 1517.7 1284.2 1055.4
888.9 801.7 783 790.8 817.2 840.6 859.3 860.8 840.6 798.6
751.9 705.2 655.4 600.9 529.3 440.5 344 247.5 185.2 135.4
87.2 51.4 20.2 7.8 3.1 0 0
2498.4 2366.1 2232.3 2053.2 1807.3 1538 1256.2 1007.2 863.9 815.7
790.8 769 751.9 734.7 725.4 719.2 711.4 694.3 656.9 602.4
547.9 493.5 440.5 379.8 319.1 266.2 227.3 193 152.6 104.3
52.9 26.5 12.5 4.7 0 0 0
2498.4 2330.3 2142 1855.5 1538 1215.8 962 865.5 837.5 814.1
790.8 767.4 744.1 720.7 686.5 647.6 602.4 549.5 491.9 435.9
382.9 336.2 298.9 269.3 241.3 214.8 186.8 147.9 101.2 68.5
45.1 24.9 10.9 4.7 0 0 0
2498.4 2308.5 2051.7 1717 1340.3 1022.7 893.5 867.1 842.2 815.7
793.9 767.4 739.4 705.2 661.6 607.1 547.9 487.2 423.4 361.1
309.8 277.1 253.7 231.9 208.6 185.2 158.8 126.1 99.6 79.4
57.6 37.4 12.5 1.6 0 0 0
2498.4 2277.4 1964.5 1567.6 1178.4 948 896.6 871.7 846.8 820.4
797 772.1 742.5 702.1 647.6 590 519.9 449.9 373.6 319.1
283.3 261.5 244.4 225.7 205.5 180.6 149.4 123 102.7 80.9
59.2 37.4 10.9 0 0 0 0
2498.4 2274.3 1936.5 1510 1116.1 938.7 906 879.5 853.1 828.1
803.2 775.2 745.6 702.1 649.1 579.1 499.7 420.3 354.9 305.1
274 253.7 235.1 214.8 191.5 161.9 129.2 107.4 87.2 66.9
45.1 24.9 6.2 0 0 0 0
2498.4 2274.3 1916.3 1478.8 1089.7 938.7 912.2 885.7 856.2 828.1
803.2 776.8 747.2 708.3 658.5 590 505.9 421.9 350.2 297.3
266.2 247.5 228.8 207 180.6 143.2 110.5 91.8 74.7 56
35.8 14 1.6 0 0 0 0
2498.4 2282.1 1925.6 1483.5 1089.7 938.7 912.2 885.7 857.7 831.3
804.8 778.3 750.3 713 663.1 586.9 502.8 415.6 344 292.7
264.6 246 225.7 205.5 177.5 133.9 104.3 87.2 68.5 49.8
31.1 10.9 0 0 0 0 0
